Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BMG42 - Compression pipeline accessories/Reducing straight head
Bill of material
BMG42-2015
CODE
Code
BMG42
TYPE
Types of
Reducing straight head
STA
standard
DIN
MAT
material
SUS304
NOM
Nominal size
D
20.0 mm
L
73.0 mm
LTOL
L tol
±2 mm
T
0.8 mm
LINK
Website link
Website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models