Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WHE01_33 - Floating Joint - Female Thread Type / Male Thread Type
Bill of material
WHE13-M3
CODE
Code
TYPE1
Type
TYPE2
Type
MAT1
Material (International)
MAT2
Materia(Correspond)
HRD
Surface Hardness
SUR
Surface Treatment
MAT3
Spring Material
M
P
Pitch
mm
V
mm
W
7 mm
L1
mm
A
mm
L
mm
T
mm
PCD
P.C.D
mm
DD
d
mm
DD1
d1
mm
H
mm
E
mm
F
mm
AU
Allowable Eccentricity
0.5 mm
AA
Allowable Deflection
°
T1
mm
N
Maximum Load
N
WEIGHT
Weight
g
LINK
Hyperlinks
Website Connection
PPATH
whe01_33/assem/whe01_33_asmtpl.prj
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models