Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WIJ65_68 - Cylinder limit block, special for pneumatic slide table, middle adjustment type/front adjustment type/back adjustment type
Bill of material
WIJ66-L20
CODE
code
TYPE
type
Special for pneumatic slide table, rear-end adjustment type
MAT
material
SUR
Surface treatment
ANNEX
Annex
Hexagon socket head screws (TAC21) ,Cylinder head stopper stop screw (TDA56)
L
L1
12.0
A
20
A1
15.0
A2
12.0
A3
5.5
A4
3.0
DD1
d1
3.0
DD2
d2
5
HH
h
3.0
E
8
M
M5
H
6
SF
Suitable for Jardine type cylinders
WHA13-6
LINK
weblink
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models