Catalog navigation
CAD model selection
Selectable products: 44
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WIT06_07 - Thick arm hinge base and double Earrings π type
Bill of material
WIT06-D25-T38-W20-H39
CODE
Code
TYPE
Type
Double Clevis ¦Ð Type Standard Type W.H Dimension Specified Type
MAT1
Material Chinese Standard
45
MAT2
Materia Correspond
S45C
SUR
Surface Treatment
D
mm
DTOL
D Tolerance H7
mm
T
T Choice
mm
W
W minimum unit 1
mm
Enter value for W
W minimum unit 1
mm
cm
inch
ft
WTOL
W tolerance
+0.15/+0.05 mm
H
H Minimum Unit 1
mm
Enter value for H
H Minimum Unit 1
mm
cm
inch
ft
A
mm
F
mm
E
mm
K
mm
S
mm
DD
d
mm
C
mm
ZZWC
Change The Number Of Holes
T1
0 mm
LINK
Website
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models