Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-XYD92 - Precision vacuum connector/Straight connector/Reducing diameter
Bill of material
J-XYD92-D2.5-P2
CODE
Code
J-XYD92
TYPE
Types of
Reducing diameter·Straight connector
MAT
Material
brass
SUR
surface preparation
plate with nickel
D
mm
P
mm
B
14.0 mm
E
6 mm
D1
5.0 mm
LINK
Website link
Website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models