Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XZA06_26 - Economical All Stainless Steel Push-In Fitting Male Thread T-Type Tee Fitting
Bill of material
XZA06-D4-M5
CODE
code
TYPE
type
Male thread, Tee fitting
MAT1
The main material
MAT2
sealing material
Viton
D
mm
NOM
Nominal model
R
M5 mm
A
3.5 mm
B
18.5 mm
F
23.5 mm
L
46.00 mm
S
12 mm
LINK
weblink
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models