Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XZA22_42 - Economical All Stainless Steel Push-In Fittings Equal Diameter T-Type Tee Fittings
Bill of material
XZA22-D4
CODE
code
TYPE
type
Equal Diameter, Tee Fittings
MAT1
The main material
MAT2
sealing material
Viton
D
mm
D1
10.0 mm
A
46.0 mm
B
23.0 mm
LINK
weblink
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models