Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
OFF01_03 - Discharging plate guide sleeve, steel ball bushing, one piece
Bill of material
OFF01-d8
CODE
code
TYPE1
type1
TYPE2
type2
MAT1
National standard material for guide sleeve
GCr15
MAT2
Guide sleeve of equivalent material
SUJ2
MAT3
Retainer material
A5056
HAR
hardness
58HRC~
DD
d
mm
L
mm
D
16 mm
NN5
n5
mm
HH4
h4
mm
S
mm
STR
Stroke
mm
N
5
NN
n
STE
Steel ball diameter
mm
LINK
Website Link
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models