Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
OFY01_11 - Oil free bushing - straight column / shoulder type
Bill of material
OFY01-d3-L3
CODE
Code
TYPE
Type
MAT
Material
Polyacetal resin / lubricant and special filler
NRWD
Heat Resistant Temperature
-40~80℃
DD
d
mm
DDTOL
D Tolerance
+0.054/+0.014 mm
L
mm
X
3 mm
D
4.5 mm
AA
Chamfer a
mm
BB
Chamfer b
0.3 mm
H
mm
T
mm
LINK
Hyperlinks
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models