Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LMR01_22 - Flanged linear bearing•Standard type
Bill of material
LMR11-d10
CODE
Code
TYPR
Type
MAT1
Shaft Sleeve Material (Chinese Standard )
GCr15
MAT2
Bushing Material (Correspond)
SUJ2
HAR
Bushing Hardness
56HRC~
SUR
Bushing Surface Treatment
MAT3
Ball Material
GCr15
MAT4
Cage Material
Resin
MAT5
Seal Washers Material
Nitrile rubber
AMB
Operating Ambient Temperature
-15~80℃
DD
d
DDTOL
D Tolerance
0/-0.012
D
23
DTOL
D Tolerance
L
82
LTOL
L tolerance
'+0.3/-0.3'
H
43
T
6
DD1
D1-Air Source Treatment Element
4.5
DD2
d2
7.5
HH
h
4.1
PCD
P.C.D
33
W
34
E
0
F
0
ECC
Eccentric(max)
0.020
ROW
Number of ball rows
4
Y
Verticality
0.020
C
Basic Load Rating (Dynamic)
585 N
CO
Basic Load Rating (Static)
1100 N
STA
Static Allowable Torque
27 N*m
WEI
Weight (g)
g
LINK
Website
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models