Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LMW01_06 - Linear bearing box unit - single lining / medium
Bill of material
LMW01-d8
CODE
Code
TYPE
Type
Single Lining
CODE1
Using bearing code
MAT
Fixed Seat Material
Aluminum Alloy
SUR
Fixed Seat Surface Treatment
Natural anodizing
SYHJWD
Operating Ambient Temperature
-15~80℃
DD
d
mm
DDTOL
D Tolerance
0/-0.009 mm
L
mm
L1
mm
HH
h
mm
H
mm
H1
mm
H2
6 mm
W
mm
W1
mm
M
M4
DD1
d1
3.4 mm
V
8 mm
E
mm
F
0.40 mm
C
Basic Load Rating C (Dynamic)
N
CO
Basic Load Rating CO (Static)
N
WEIGHT
Weight
g
LINK
Hyperlinks
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models