Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LOM81_86 - Bushing For Miniature Ball Bushing Guide Assembly-Flange Type
Bill of material
LOM81-5-L20
CODE
Code
TYPE1
Type
Flange Type
TYPE2
Type
With Mounting Hole Type
MAT
Material
HRD
Hardness
SPE
Specifications
mm
L
mm
D
10 mm
DTOL
D Tolerance
0/-0.006 mm
DD
d
7 mm
H
25 mm
W
16 mm
P
17 mm
L1
4 mm
DD1
d1
3.5 mm
DD2
d2
6.0 mm
HH
h
2.2 mm
LINK
Hyperlinks
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models