Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LEB11 - Economy round flange screw support assembly/universal/regular/support side
Bill of material
E-LEB11-6
CODE
Code
E-LEB11
TYPE
Type
Normal Type/Support Side
MAT
Mat
S45C
SUR
Surface Preparation
Blackening
GG
specifications
mm
DD
d
6 mm
T
10 mm
H
6 mm
F
4 mm
D
22 mm
GG6
g6 Dtol
-0.007/-0.020 mm
R
36 mm
PCD
P.C.D
28 mm
G
28 mm
DD1
d1
3.4 mm
DD2
d2
6.5 mm
TT
t
4.0 mm
JD
8 mm
JDD
Shaft End Outer Diameter Jd
6 mm
JDDTOL
jd tol
-0.005/-0.012 mm
JA
Shield Ring Groove Size JA
5.7 mm
JE
Shield Ring Groove Size JE
9 mm
JV
Shield Ring Groove Size JV
6.80 mm
JY
Shield Ring Groove Size JY
0.80 mm
DQ
dangquan
TBP01-6
LINK
Web Link
Webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models