Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LEW01 - Heavy duty screw support assembly/round flange type/fixed side
Bill of material
LEW01-d15DF
CODE
code
LEW01
TYPE
type
round flange type,fixed side
MAT
material ①③④⑥
S45C
SUR
Surface Preparation ①③④⑥
Black Oxide
DD
d
mm
ZCZH
Bearing combination form
R
ØR
79 mm
T
50 mm
F
23.5 mm
H
14.5 mm
PCD
P.C.D
66 mm
DD1
d1
6.6 mm
DD2
d2
11 mm
TT
t
7 mm
CAA
Basic dynamic rated load Ca(N)
21900
AXIA
Axial limit load (N)
26600 N
PRE
Pre load reference value (N)
1000
ASRV
Axial stiffness reference value (N.μm)
555
PER
Permissible speed (r/min)
7600
M
locking nut M
15
MP
pitch
1 mm
D3
locking nut ØD3
30 mm
L3
locking nut L3
14 mm
MG
weight
1.44 g
SUG
Matching screw shaft diameter ØD1
18,20 mm
SUG1
Outer diameter of shaft end Ød
15 mm
SUG2
Machining dimensions of shaft end ØA
12 mm
SUG3
Machining dimensions of shaft end B
69
SUG4
Machining dimensions of shaft end C
20 mm
SUG5
Machining dimensions of shaft end L
23
T4
Spacer ring length T4
9 mm
LINK
Wedsite Link
Wedsite Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models