Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BDR - Mounted Bearing, Outer Spherical Ball Bearing With Square Seat,Cast Type,Standard Type
Bill of material
E-BDR-202
CODE
Code
TYPE
Types of
MAT
Bearing pedestal material
MAT1
Bearing material
SPE
Specifications
NAT
National standard model
UCF202 mm
DD
Internal Diameter
15 mm
L
86 mm
J
64 mm
A2
15.0 mm
A1
12 mm
A
25.5 mm
N
12 mm
S
12.7 mm
B
33.3 mm
BI
Bi
31.0 mm
TOL
Mounting Hole Size Tolerance
±0.5 mm
DEV
deviation
0.6 mm
BOLT
Bolt
M10
TOR
Tightening torque
17
CR
Basic load rating move(Cr)
12800 N
COR
Basic load rating quiet(Cor)
6650 N
WEI
weight
630 g
LINK
Website link
Website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models