Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BHJ01_11 - Mounted Bearing¡¤Single Bearing L Type¡¤Fillet Type
Bill of material
BHJ01-608ZZ-h20
CODE
Code
TYPE1
Type
MAT
Bearing Material
steel
MAT1
Bearing Seat Material
aluminium alloy
SUR
Surface Treatment
FUJIAN
Accessories
1 retaining ring (stainless steel)
TYPE
Bearing Type
MFQ
Sealing Ring
ZZ ( Double-Cover )
HH
h
mm
DD
d
8 mm
DH7
Dh7
22 mm
DTOL
D Tolerance
D Tolerance
DDHH
dh
18 mm
B
7 mm
V
2 mm
H
35 mm
L
53 mm
L1
41 mm
L2
29 mm
T
12 mm
S
9.8 mm
DD1
d1
5.3 mm
CR
Basic Load Rating Cr (Dynamic)N
3.35
COR
Basic Load Rating Cor (Static)N
1.40
RMP
Allowable Rotational Speed rpm (Reference)
32000 U/min
LINK
Website
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models