Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
T-BDV - Mounted Bearing,Outer Spherical Ball Bearing With Light Diamond Seat,Cast Type,Standard Type
Bill of material
T-BDV-203G
CODE
Code
T-BDV
TYPE1
Type
Standard (TR )
TYPE
Specifications
MAT
Bearing Seat Material
HT200 Grey Cast Iron
MAT1
Bearing
GCr15
DD
Internal Diameter
mm
H
mm
J
J (No Belt)
mm
L
mm
A1
H1
mm
A
A (Usually: Green)
mm
N
select
mm
S
mm
B
mm
TOL
Mounting Hole Size Tolerance
+0.5/-0.5 mm
XX
Mounting Hole Position Deviation
0.6 mm
M
Stop screw
NM
Tightening Torque
N*m
MG
Weight
g
LINK
Website
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models