Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
UCPH204_209-ASAH - ASAHI Mounted Bearing,Outer Spherical Bearing With High Center Vertical Seat,Cast Type
Bill of material
UCPH204-ASAHI
CODE
Code
UCPH...-ASAHI
TYPE
Type
Outer spherical bearing with high center vertical seat
MAT1
Bearing Seat Material
HT200 Grey Cast Iron
MAT2
Bearing Material
GCr15
MOD
Type
SD
Shaft Diameter
20 mm
H
70 mm
L
127 mm
A
40 mm
J
95 mm
N
13 mm
N1
19 mm
H1
15 mm
H2
101 mm
B
31.0 mm
S
12.7 mm
BOLT
Bolt
M10 mm
CR
Dynamic (Cr) Rated Load
12.8 KN
COR
Static(Cor)Rated Load
6.6 KN
WEI
Weight
0.71 Kg
LINK
Hyperlinks
Hyperlinks
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models