Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VAF01 - Drag Chain ¡¤ E2 Mini
Bill of material
VAF01-F15-R38-N1-VDF01
CODE
Code
VAF01
TYPE
Type
E2 Mini Type
NG
Inner High
18
OD
Opening Direction
Can Not Be Opened
CA
Number Of Cavities
Single Cavity
MAT
Material
Engineering Plastic
COLOR
Color
Black
ATEM
Allowable Temperature
-40¡æ¡«120¡æ
SR
Smoldering Level
UL94-V2
F
Inner Width F
mm
R
Bending Radius R
mm
N
Number Of Links N
CON
Connector
P
Pitch P
30.5 mm
MCD
Maximum cable diameter
16 mm
B
Inner High B
18 mm
C
Outer Height C
23 mm
E
Outer Width E
26 mm
AIH
Actual installation height HF
119 mm
H
99 mm
D
95 mm
K
185 mm
WEI
Weight
0.35 kg/m
LINK
WEB LINK
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models