Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VDC51_52 - Connector ¡¤ 16 Series ¡¤ Convenient Type
Bill of material
VDC51-F23
CODE
Code
TYPE
Type
Convenient Type 16 Series Drag Chain
SZB
Comb Plate
MAT
Material
Engineering Plastic
COLOR
Color
Black
ATEM
Allowable Temperature
-40¡æ~120¡æ
SR
Smoldering Level
UL94-HB
F
Drag Chain Width F
mm
CS
Tooth Count
3
A
12 mm
B
35.5 mm
LINK
Website
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models