Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QAF51_54 - Roller Arc With Liner With Bearing
Bill of material
QAF52-D40-d8-L20-T5
CODE
L size option type
TYPE
type
circle
MAT1
Core material
MAT2
Lining material
Polyurethane (Natural)
MAT3
Bearing material
steel
HARDNESS
hardness
D
DD
d
8
L
T
5
ZZEP
Change to black anti-static polyurethane
D1
19
DD1
14.8
S
6
USE
use bearing
698ZZ*2
LINK
weblink
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models