Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QJC01_76 - Wheel Bar ¡¤ Roller Width 25
Bill of material
QJC41-2
CODE
Type
TYPE
Type
Standard Nut
P
Wheel Pitch
mm
ZHJ
Bracket
MAT3
Bearing/ Screw¡¤ Nut Material
MAT2
Frame Material
Stainless Steel
MAT4
Bracket Material
SUR3
Bearing/ Screw¡¤ Nut Surface Treatment
SUR2
Frame Surface Treatment
-
SUR4
Bracket Surface Treatment
SL
Number Of Wheels
L
mm
H
27 mm
D
20 mm
T
25 mm
TT
t
1.5 mm
FZ
Load resistance (single conveyor roller)
40kgf(392N)
KC
KC Change Frame Chamfering
LINK
Website
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models