Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-VMF01 - Economy Chain 40 Series (08A)
Bill of material
E-VMF01-40-4-A
CODE
Code
E-VMF01-40
TYPE
Type
40 series
P
Pitch (P)
12.7 mm
MAT
Material
steel
JS
Section number
JTXS
Joint form
A(Snap)
E
Inner section high E
7.92 mm
D1
Roller D1
7.92 mm
C
Pin C
8.13 mm
B1
Pin B1
10.23 mm
B2
Pin B2
10.23 mm
D2
Pin D2
3.98 mm
T1
Chain link T1
1.49 mm
T2
Chain link T2
1.49 mm
H
Chain link H
11.17 mm
F1
Chain link F1
10.41 mm
F2
Chain link F2
12.07 mm
LINK
Website link
Website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models