Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VLS01_12_80 - Sprocket Idler, Center Bearing Type
Bill of material
VLS01-80-9-d15
CODE
Code
TYPE
Type
MAT
Body Material
HEA
Bulk ?Thermal Treatment
SUR
Body Surface Treatment
MAT1
Bearing Material
XL
Series
80(16A)
CS
Tooth Count
DD
d
mm
A
28 mm
L
17 mm
H
44 mm
T
14.6 mm
DP
Dp Diameter Of Indexing Circle
74.27 mm
DO
Do Outer Diameter
85 mm
XH
Bearing Type
6202ZZ
B
11 mm
CR
Cr (Dynamic Load Rating) kN
LINK
Website
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models