Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HAJ02_15 - Handle/Hook Straight Type
Bill of material
HAJ13-M6-L16-E
CODE
Code
TYPE
Type
MAT1
The main take material
PA
SUR1
Main Body Surface Treatment
-
MAT2
Screw Material
SUR2
Screw Surface Treatment
M
mm
L
mm
ZTYS
Body Color
R
50 mm
D
15 mm
H
34 mm
HH
h
mm
ZL
Weight
0.03 kg/pcs
LINK
Website
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models