Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FHS65_65 - Sealing Buckle For Heavy Doors,Double-Sided/Adjustable
Bill of material
FHS65-150
CODE
Code
FHS65
TYPE
Type
Adjustable Type,Pull-Out Type
MAT
Material
SUS304
SUR
Surface Treatment
Mirror Polish
SPE
Specifications
L1
150
L2
100
L3
49
L4
25
L5
40
W1
49
W2
70
W3
16
H1
40
H2
26
TT1
t1
6
TT2
t2
2.5
P1
32
P2
50
P3
24
P4
8
M
M4
RANGE
Adjustment Range
22~29
F
Reference load F(N)
343
WEI
Reference Weight£¨kg/pcs)
0.290
LINK
Network Station
Network Station
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models