Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HCA05 - Optical axis quick lock head cone/disc type
Bill of material
HCA05-20
CODE
code
HCA05
TYPE
type
disc
MAT
Material
PE
MAT1
Shaft head material
PE
MAT3
Spring material
SWC
ROT
Rotation method
The material shaft does not rotate, and the shaft center rotates
SPE
specifications
D
20.2
D1
50.5
D2
110
D3
45.8
H
69
H1
20.5
M
M6
LINK
weblink
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models