Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFH21_22 - Detachable Hinge¡¤Plug-In Type¡¤Screw Hole Type¡¤Semi-Cylindrical Type
Bill of material
HFH21-50
CODE
Code
TYPE
Type
Universal side plug/One font
APP
Suitable For Interior/Exterior Doors
Inner / Outer Doors
MAT
Material
ZDC
SUR
Surface Treatment
SP
Specifications
A
12 mm
B
50 mm
B1
13 mm
B2
12.0 mm
B3
13 mm
T
16.0 mm
T1
10 mm
H
16.0 mm
H1
10 mm
M
6 mm
LOAD
Load
10 kg
WEI
Reference Weight£¨kg/pcs)
0.05
LINK
Hyperlinks
Hyperlinks
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models