Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFN62 - Hidden Hinge Internal Door Thickening Type Fixed Single Row Cone Hole Type
Bill of material
HFN62-43
CODE
Code
HFN62
TYPE
Type
Fixed/single row taper hole type
SUI
Suitable For Interior/Exterior Doors
Built-In Door
MAT1
The main material
ZDC
MAT2
Connection Tube Material
SUS201
SUR
Surface Treatment
Brushed Nickel Plating
SPE
Specifications
43
A
26.2 mm
B
43 mm
A1
17 mm
A2
7 mm
B1
33 mm
B2
22 mm
H
11.3 mm
H1
5.5 mm
H2
1 mm
D
6.3 mm
DD
d
3.9 mm
SUIT
Suitable For Door Thickness
¡Ý12 mm
LOAD
Load
¡Ü5 kg
WEI
Reference Weight£¨kg/pcs)
0.03
LINK
Web Links
Web Links
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models