Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HGY63 - Sealing Strip,Safety Rubber Sensor Tape Type
Bill of material
HGY63-8-L0.5
CODE
Code
HGY63
TYPE
Type
Safety Rubber Sensor Tape Type
MAT
Material
EPDM
COL
Color
Black
TEM
Operating temperature
-30~+55℃
W
Width
L
Length (minimum unit 0.1m)
m
WIRE
Wire Length
Standard 1m,(Other Lengths Can Be Customized)
LINK
Website
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models