Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDE47 - Industrial slide rail (single piece)/Convex slider. Adjustable clearance/Plane sliding film (heavy duty type)
Bill of material
IDE47-15
CODE
Code
IDE47
TYPE
Type
Adjustable Gap
TYPE1
Type
Convex Slide Block
TYPE2
Type
Manual Clearance Adjustment
MAT
Material
AIMgSi0.5
SUR
Surface Treatment
Natural anodic oxidation
PHHGGG
Matching Slide Specification
H
24 mm
W
47 mm
C
74 mm
A1
16.0 mm
B
38 mm
C1
50 mm
C2
30 mm
C3
9 mm
H1
4 mm
H2
16.0 mm
D
8 mm
M
M5
TORQUE
Torque max.
1.5 N.m
KZ
kz
--
KY
ky
--
DK
--
JJLW
The fixture screw thread
--
CKZL
Reference weight
0.11
COY
4.0 KN
COY1
CO(-Y)
4.0 KN
COZ
2.0 KN
MOX
32 N.m
MOY
25 N.m
MOZ
25 N.m
LINK
Hyperlinks
Hyperlinks
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models