Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAD90 - Concealed handle / Auto Reset type / Built-in type
Bill of material
XAD90-A115
CODE
code
XAD90
TYPE
type
Auto Reset type,square
MAT
Material
ZDC+TPE
SUR
Surface Preparation
Chrome
A
115 mm
LOA
Load Bearing
40 kgf
WEI
Reference Weight
0.46 kg/pcs
STA
Standard Fittings
Cross Recessed Round Head Small Screws M5*6 kg/pcs
LINK
Website Link
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models