Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAE81 - Round handle ??¨¨ Quick mounting type
Bill of material
XAE81-D61
CODE
Code
XAE81
TYPE
Types of
Folding type
MAT
Material
ABS
COL
Color
Black
D
61 mm
D1
58.2 mm
H
25 mm
H1
14 mm
H2
6.5 mm
T
3 mm
A
46.5 mm
B
14 mm
DD
d
51 mm
WEI
Reference Weight£¨kg/pcs)
0.01
LINK
Hyperlinks
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models