Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAG49 - Oval Handle, Built-In Type, G Type
Bill of material
XAG49-L128
CODE
Code
XAG49
TYPE
Type
Type G
MAT
Material
SUS304
SUR
Surface Treatment
Mirror Polish
L
mm
L1
L
mm
H
45 mm
HH
£È
10 mm
M
6 mm
A
20 mm
B
B (General Specification: White)
10 mm
CKZL
Reference Weight£¨kg/pcs)
LINK
Website
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models