Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WAN21_22 - Eccentric Foot Cup/Fixed Adjusting Type.Wall Type/Light Load Type
Bill of material
WAN21-D55-M12-L50
CODE
Code
TYPE
Type
Fixed Adjusting Base
TYPE1
Type
Wall Type
MAT
Screw
MAT1
Base
SUR
Screw
SUR1
Base
D
mm
M
mm
L
mm
S
19 mm
H
14 mm
V
8 mm
LOAD
Load Bearing
500 kg
CKZL
Reference weight
0.13 kg/PCS
LINK
Hyperlinks
Hyperlinks mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models