Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Z-LASER
Description
ZQ2-F - The ZQ2 high-power laser module
Bill of material
zq2XX_XXX
PREVIEW
Preview
ARTNR
Article No.
zq2XX_XXX
GWT
Weight
2,15 kg
GRS
Size
281.2 × 102 × 65 mm
GHM
Housing material
Aluminium
WLG
Wavelength
808 nm
AGL
Output power
6000 mW
OEW
Fan angle
30, 45, 60, 75, 90 °
PJK
Projection
dot
FKS
Focus
manual focus
VSS
Supply voltage
24 VDC
IPS
IP Protection class
IP 50
AWB
Scope
Machine Vision, OEM
DBT
Data sheet
https://z-laser.com/wp-content/uploads/_download/Datasheets/English/Z-LASER_Datasheet_ZQ2.pdf
PDI
Product information
https://z-laser.com/produkte/lasermodul/zq-laser-familie/zq2/
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models