Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 2
HELP_VARIABLE
Company
80/20
Description
25-4124, 25-4124-Black - 90 deg Pivot Bracket Assemblies - 25 Series - 90 deg Double Pivot Assembly w/ L-Handles
Bill of material
25-4124
PN
Part No.
A
75.00 mm
B
25.00 mm
C
50.00 mm
D
25.00 mm
E
50.00 mm
F
71.72 mm
G
4.00 mm
H
3.36 mm
W
Weight
.254 kg.