Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 2
HELP_VARIABLE
Company
80/20
Description
65-2082, 65-2083, 65-2087, 65-2089, 65-2952, 65-2953, 65-2957, 65-2959, 65-2932, 65-2933, 65-2937, 65-2939, 65-2922, 65-2923, 65-2927, 65-2929 - Furniture Handles
Bill of material
65-2082
PN
Part No.
HANDLE
Handle
LOCKING
Locking
FIN
Finish
LATCHING
Latching
MAT
Material
Corrosion-Resistant Chrome-Plated
A
mm
B
25.00 mm
C
mm
D
0.80 mm
E
39.10 mm
F
63.50 mm
G
54.10 mm