Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
80/20
Description
9005 - 1'' Square - Single Flanged Tube
Bill of material
9005-145
PN
Part No.
9005
MODEL
Model
9005
MAT
Material
6105-T5
FIN
Finish
Clear Anodize
LS
Length Type Selection
L
Length (0.005 Inch Increment for Custom Length Type)
英寸
W
Weight Per Ft.
.302 lbs.
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
你可能还想看
    80/20
    9030 - 1'' Square Right Angle - Double Twin Flanged Tube
    80/20
    9010 - 1'' Square Right Angle - Double Flanged Tube
    80/20
    9015 - 1'' Square - Double Flanged Tube
    80/20
    9000 - 1'' Square Tube
    80/20
    9120, 9220 - 2 Way Corner
    80/20
    9025 - 1'' Square - Single Twin Flanged Tube
    80/20
    9150, 9250 - 3 Way Corner
    80/20
    14056, 14051, 14053, 14052, 14054_m - 2 Hole Inside Corner Brackets
    80/20
    9035 - 1'' Square - Double Twin Flanged Tube
    80/20
    9130, 9230 - 3 Way Tee
    80/20
    9170, 9270 - 4 Way Connector
    80/20
    9153, 9253 - 3 Way Caster or Spacer Corner
    80/20
    9140, 9240 - Straight 90 deg Base Connector
    80/20
    9242 - Corner 90 deg Base Connector
预览
3D
尺寸标注
2D
下载CAD模型