Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Afag
Description
KLH RM 16/ RM 25 - Klemmhalter
Bill of material
11001672 Clamping support KLHRM16/RM25
BNR
Order number
11001672
TYP
Type
KLHRM16/RM25
B1
Width B1
35.000 mm
B2
Width B2
17.300 mm
B3
Width B3
8.000 mm
B4
Width B4
14.000 mm
B5
Width B5
18.000 mm
B6
Width B6
9.000 mm
D1
Diameter D1
15.000 mm
D2
Diameter D2
9.000 mm
D3
Diameter D3
9.000 mm
D4
Diameter D4
4.000 mm
G1
Thread G1
M 6
G2
Thread G2
M 6
G3
Thread G3
M 5
H1
Height H1
16.000 mm
H2
Height H2
15.000 mm
H3
Height H3
2.000 mm
H4
Height H4
8.000 mm
L1
Length L1
60.000 mm
L2
Length L2
48.000 mm
L3
Length L3
30.000 mm
L4
Length L4
5.000 mm
T1
Deeply T1
2.100 mm
T2
Deeply T2
3.100 mm
CTNH
CTN Huttwil
84798992
CTNA
CTN Amberg
84799070
GEW
Weight
0.080 kg
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели