Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
AGRO
Description
4550 - Formwork unit 1 x M20/25
Bill of material
4550
CNSORDERNO
Art. No.
4550
BZ
Designation
formwork unit 1 x M20/25, without nails
LOD
Level of detail
L
Length
165 mm
B
Width
32 mm
H
Height
31 mm
RK
Combination conduit entries M20/25
1
CNSMAT
Material
Polyethylene
ES
Properties
Non-halogen according IEC 60754-1
GP
Glow wire test
650ºC according to EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E-No.
126 564 024
CNSMASSEXACT
Individual net weight
18.000 g
CNSEAN
EAN-Code
7611614025995
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Formwork unit 1xM20/25 Installation in: concrete Measures Length x Width x Height: 165 x 32 x 31mm Formwork unit to be stringed together Of Polyethylene, halogen-free, GWFI 650°C Combined leading-in tubes M20/25: 1x Article number: 4550 / E-No.: 126 564 024
ETIM40
ETIM 40
EC001796