Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
AGRO
Description
9919.03 - Cover for wet areas aluminium withe seal
Bill of material
9919.03
CNSORDERNO
Art. No.
9919.03
BZ
Designation
Cover for wet areas aluminium withe seal, 88x88x1.5 mm
LOD
Level of detail
L
Length
88 mm
B
Width
88 mm
H
Height
1.5 mm
S
Screws
4 ST
CNSMAT
Material
Anodized aluminium
D
Seal
CR (Neopren)
ENO
E-No.
372 800 629
CNSMASSEXACT
Individual net weight
40.000 g
CNSVOLUMEEXACT
Single volume
0.267 l
CNSEAN
EAN-Code
7611614183329
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Waterproof cover For flush mounting junction boxes Length x Width x Height: 88 x 88 x 1.5mm Of anodized aluminium, neoprene sealing Number Screws: 4 Article number: 9919.03 / E-No.: 372 800 629
ETIM40
ETIM 40
EC002656
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Потребителите, които са гледали това, също се интересуват
    AGRO
    4520.25 - Transition plug M25 for corrugated conduits
    AGRO
    9909.03 - Moisture-proof cover with neoprene seal
    AGRO
    9918 - Combination back box 1x1
    AGRO
    9911.03 - Moisture-proof cover alu, neoprene seal
    AGRO
    9914.03 - Moisture-proof cover alu, neoprene seal
    KAISER
    9464-02 - Fire protection one-gang junction box
    KAISER
    9068-76 - One-gang junction box for thin boardings
    AGRO
    9909.02.13 - Cover with plug power socket
    AGRO
    9955 - Wall-outlet
    AGRO
    9923.30 - Flush-mounted box 3x1
    AGRO
    9951 - Wall-outlet
    Camozzi
    Intermediate joining cartridge with derivation Mod. MD1-B
    KAISER
    9909.20 - Plug-in cover with centre fixing
    AGRO
    9098-77 - One-gang box - Swiss standard
Previews
3D
Размер
2D
Сваляне на CAD модели