Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
AGRO
Description
9911.03 - Moisture-proof cover alu, neoprene seal
Bill of material
9911.03
CNSORDERNO
Art. No.
9911.03
BZ
Designation
Moisture-proof cover alu, neoprene seal, 186x130x1.5 mm
LOD
Level of detail
L
Length
186 mm
B
Width
130 mm
H
Height
1.5 mm
S
Screws
4 ST
CNSMAT
Material
Anodized aluminium
D
Seal
CR (Neopren)
ENO
E-No.
155 902 198
CNSMASSEXACT
Individual net weight
122.000 g
CNSVOLUMEEXACT
Single volume
0.228 l
CNSEAN
EAN-Code
7611614039329
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Waterproof cover For flush mounting junction boxes 9912.01, 9911.01 Length x Width x Height: 186 x 130 x 1.5mm Of anodized aluminium, neoprene sealing Number Screws: 4 Article number: 9911.03 / E-No.: 155 900 198
ETIM40
ETIM 40
EC002656
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型