Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
agru
Description
196.1 - Poly-Flo Measuring Fitting
Bill of material
AGRU_11196503371_Poly-Flo Measuring Fitting_with transition to single tube_PPR grey_50/32 SDR17/11
LODDEST
LOD Destination
LODLEVEL
LOD Level
MN
Article number
M
Article number
BILDCODE
Image Code
196.1
WEIGHT
Weight
kg
DIMENSIONLANG
Dimension long
DURCHMESSER
Dimension short
EXT_BEZ_1
Description 1
Poly-Flo Measuring Fitting
EXT_BEZ_2
Description 2
with transition to single tube
MATERIAL
Material
PPR grey
HERSTELLV
Manufacturing process
machined
VERBINDUNG
Connection methode
simultaneous + cascade welding
S1
mm
S2
mm
L
Dimension L
140.000 mm
L1
10.000 mm
L2
mm
D1
mm
D2
mm
D3
mm
Z
mm
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Сваляне на CAD модели