F28044042P80
Air Logic
Check Valves
Powered by
CAD모델 선택
{air_logic/check20valves/normally20closed20check20valves.prj},{NB=F28044042P80},{PREVIEW=../_pool_/77/33/90-11082022-047401l.png},{PRODUCT_ID=F28044042P80},{MANUFACTURER_PART_NUMBER=F28044042P80},{PRODUCT_NAME=Normally Closed Check Valves - F28044042P80}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 34
HELP_VARIABLE
Company
Air Logic
Description
Normally Closed Check Valves
Bill of material
F28044042P80
PREVIEW
Preview
../_pool_/77/33/90-11082022-047401l.png
../_pool_/77/33/90-11082022-047401l.png
PRODUCT_ID
Product ID
F28044042P80
F28044042P80
MANUFACTURER_PART_NUMBER
Manufacturer Part Number
F28044042P80
F28044042P80
PRODUCT_NAME
Product Name
Normally Closed Check Valves - F28044042P80
Normally Closed Check Valves - F28044042P80
PRODUCT_LONG_DESCRIPTION
Product Long Description
Check valves will prevent flow in one direction and facilitate flow in the opposite direction. Check valves are sometimes called non-return valves. Normally Closed style check valves have a spring and disk combination that will open once the pressure differential is greater than the spring force. The pressure differential that a normally closed check valve opens is called the "Cracking Pressure". Air Logic's normally closed check valves combine the benefits of a soft silicone seat with a hard floating disk: great sealing characteristics and high reverse pressure ratings.
PART_NUMBER_DESCRIPTION
Part Number Description
Threaded Check Valve, Normally Closed, 2psi Crack Pressure, 1/16 Inch Barbs
Threaded Check Valve, Normally Closed, 2psi Crack Pressure, 1/16 Inch Barbs
CONNECTION_SIZE
connection size
TUBING_INSIDE_DIAMETER_ID_IN
tubing inside diameter id in
1/16
1/16
CONNECTION_TYPE
connection type
Barbed
Barbed
TYPICAL_TUBE_RETENTION_PRESSURE_BAR
typical tube retention pressure bar
8.6
8.6
TYPICAL_TUBE_RETENTION_PRESSURE_PSI
typical tube retention pressure psi
125
125
INSTALLATION_METHOD_IN_LB
installation method in·lb
POUND_SQUARE_SUPPLY_PRESSURE_75_LABEL
pound square supply pressure 75 label
MAXIMUM_PRESSURE_BAR
maximum pressure bar
5.2
MAXIMUM_PRESSURE_PSI
maximum pressure psi
75
REVERSE_FLOW_SCIM
reverse flow scim
Less than 0.06
REACH
reach
RECOMMENDED_SYSTEM_FILTRATION_UM
recommended system filtration um
5
RESTRICTION_OF_HAZARDOUS_SUBSTANCES_ROHS_3
restriction of hazardous substances rohs 3
INSTALLATION_METHOD
installation method
Push-In
Push-In
MAXIUMUM_PRESSURE_PARAMETRIC_SEARCH
maxiumum pressure parametric search
75
FORWARD_FLOW_75_POUND_SQUARE_INCH_PSI_LABEL
forward flow 75 pound square inch psi label
2.0
2.0
WETTED_MATERIAL
wetted material
BARB
barb
1/16"
1/16"
CRACKING_PRESSURE_PSI
cracking pressure psi
2
2
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청