F810150B85
Air Logic
Filters
Powered by
CAD모델 선택
{air_logic/filters/intake20filters.prj},{NB=F810150B85},{PREVIEW=../_pool_/5a/fe/90-20072021-043119l.png},{PRODUCT_ID=F810150B85},{MANUFACTURER_PART_NUMBER=F810150B85},{PRODUCT_NAME=Intake Filters - F810150B85},{PRODUCT_LONG_DESCRIPTION=Filtered Intakes provide an entry path for liquid or gas into a system or device. The large opening reduces flow restriction and may be easily monitored for debris buildup. The Housing of the filtered intake is designed to provide a flow path even if it is up against a flat surface (eg. Inside the bottle of a bottle).},{PART_NUMBER_DESCRIPTION=Filtered Intake 150um (Micron, µm), 1/8\" Barbs},{COLOR=Clear},{CONNECTION_SIZE=1/8\"},{TUBING_INSIDE_DIAMETER_ID_IN=1/8},{CONNECTION_TYPE=Barbed}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 4
HELP_VARIABLE
Company
Air Logic
Description
Intake Filters
Bill of material
F810150B85
PREVIEW
Preview
../_pool_/5a/fe/90-20072021-043119l.png
../_pool_/5a/fe/90-20072021-043119l.png
PRODUCT_ID
Product ID
F810150B85
F810150B85
MANUFACTURER_PART_NUMBER
Manufacturer Part Number
F810150B85
F810150B85
PRODUCT_NAME
Product Name
Intake Filters - F810150B85
Intake Filters - F810150B85
PRODUCT_LONG_DESCRIPTION
Product Long Description
Filtered Intakes provide an entry path for liquid or gas into a system or device. The large opening reduces flow restriction and may be easily monitored for debris buildup. The Housing of the filtered intake is designed to provide a flow path even if it is up against a flat surface (eg. Inside the bottle of a bottle).
Filtered Intakes provide an entry path for liquid or gas into a system or device. The large opening reduces flow restriction and may be easily monitored for debris buildup. The Housing of the filtered intake is designed to provide a flow path even if it is up against a flat surface (eg. Inside the bottle of a bottle).
PART_NUMBER_DESCRIPTION
Part Number Description
Filtered Intake 150um (Micron, µm), 1/8" Barbs
Filtered Intake 150um (Micron, µm), 1/8" Barbs
COLOR
color
Clear
Clear
CONNECTION_SIZE
connection size
1/8"
1/8"
TUBING_INSIDE_DIAMETER_ID_IN
tubing inside diameter id in
1/8
1/8
CONNECTION_TYPE
connection type
Barbed
TYPICAL_TUBE_RETENTION_PRESSURE_BAR
typical tube retention pressure bar
8.6
8.6
TYPICAL_TUBE_RETENTION_PRESSURE_PSI
typical tube retention pressure psi
125
REACH
reach
RESTRICTION_OF_HAZARDOUS_SUBSTANCES_ROHS_3
restriction of hazardous substances rohs 3
INSTALLATION_METHOD
installation method
Push-In
FILTER_SIZE_UM
filter size um
150
150
FILTRATION_UM
filtration um
150
150
WETTED_MATERIAL
wetted material
Polypropylene
Polypropylene
BARB
barb
1/8"
1/8"
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청