Catalog navigation
Selezione modello CAD
Prodotti disponibili: 12
HELP_VARIABLE
Company
Air Logic
Description
Bulkhead Fittings
Bill of material
F310071PP
PREVIEW
Preview
PRODUCT_ID
Product ID
MANUFACTURER_PART_NUMBER
Manufacturer Part Number
PRODUCT_NAME
Product Name
PRODUCT_LONG_DESCRIPTION
Product Long Description
Bulkhead Fittings provide a tubing path through a panel, with connections on both sides. A plastic nut is provided to secure the fitting in place. Air Logic's bulkhead fittings can be used as a tubing adaptor to change the size of the tubing inside the panel vs the tubing outside of the panel.
PART_NUMBER_DESCRIPTION
Part Number Description
COLOR
color
CONNECTION_SIZE
connection size
TUBING_INSIDE_DIAMETER_ID_IN
tubing inside diameter id in
CONNECTION_TYPE
connection type
Barbed
TYPICAL_TUBE_RETENTION_PRESSURE_BAR
typical tube retention pressure bar
8.6
TYPICAL_TUBE_RETENTION_PRESSURE_PSI
typical tube retention pressure psi
125
WETTED_MATERIAL
wetted material
TYPE
type
Barbed; Bulkhead
BARB
barb