F325083
Air Logic
Fittings
Powered by
CAD모델 선택
{air_logic/fittings/swivel20fittings20with20integrated20base20seal.prj},{NB=F325083},{PREVIEW=../_pool_/7a/77/90-20072021-043449l.png},{PRODUCT_ID=F325083},{MANUFACTURER_PART_NUMBER=F325083},{PRODUCT_NAME=Swivel Fittings with Integrated Base Seal - F325083}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 31
HELP_VARIABLE
Company
Air Logic
Description
Swivel Fittings with Integrated Base Seal
Bill of material
F325083
PREVIEW
Preview
../_pool_/7a/77/90-20072021-043449l.png
../_pool_/7a/77/90-20072021-043449l.png
PRODUCT_ID
Product ID
F325083
F325083
MANUFACTURER_PART_NUMBER
Manufacturer Part Number
F325083
F325083
PRODUCT_NAME
Product Name
Swivel Fittings with Integrated Base Seal - F325083
Swivel Fittings with Integrated Base Seal - F325083
PRODUCT_LONG_DESCRIPTION
Product Long Description
Swivel fittings connect tubing to a threaded hole. The barb (and tubing) can be freely rotated from the base. An integrated sealing bead provides a convenient and cost effective seal against the mating part. Barbed connections are a clean, time tested and cost efficient method of connection. The hoop strength of the tube holds around the barbed fitting. Air Logic's first barb is free of a parting line to create a good seal, additional barbs increase holding force for tube retention.
Swivel fittings connect tubing to a threaded hole. The barb (and tubing) can be freely rotated from the base. An integrated sealing bead provides a convenient and cost effective seal against the mating part. Barbed connections are a clean, time tested and cost efficient method of connection. The hoop strength of the tube holds around the barbed fitting. Air Logic's first barb is free of a parting line to create a good seal, additional barbs increase holding force for tube retention.
PART_NUMBER_DESCRIPTION
Part Number Description
Swivel Straight Fitting,10-32 Base, Straight 3/32 Inch Barb, Nylon
Swivel Straight Fitting,10-32 Base, Straight 3/32 Inch Barb, Nylon
COLOR
color
Black
Black
TUBING_INSIDE_DIAMETER_ID_IN
tubing inside diameter id in
3/32
3/32
CONNECTION_TYPE
connection type
Barbed
BASE_SEAL
base seal
National Pipe Thread (NPT)
National Pipe Thread (NPT)
TYPICAL_TUBE_RETENTION_PRESSURE_BAR
typical tube retention pressure bar
8.6
8.6
TYPICAL_TUBE_RETENTION_PRESSURE_PSI
typical tube retention pressure psi
125
ELASTOMERS_AVAILABLE
elastomers available
Buna-N (Standard); Ethylene Propylene Diene Monomer (EPDM); Fluoroelastomers (FKM); Silicon (Si)
WETTED_MATERIAL
wetted material
Elastomer; Nylon
Elastomer; Nylon
BARB
barb
3/32"
3/32"
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청