Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 24
HELP_VARIABLE
Company
Air Logic
Description
Swivel Fittings with O-Ring Base Seal
Bill of material
F215483PP
PREVIEW
Preview
PRODUCT_ID
Product ID
MANUFACTURER_PART_NUMBER
Manufacturer Part Number
PRODUCT_NAME
Product Name
PRODUCT_LONG_DESCRIPTION
Product Long Description
Swivel fittings connect tubing to a threaded hole. The barb (and tubing) can be freely rotated from the base. A captured O-ring provides a high quality seal against the mating part. Barbed connections are a clean, time tested and cost efficient method of connection. The hoop strength of the tube holds around the barbed fitting. Air Logic's first barb is free of a parting line to create a good seal, additional barbs increase holding force for tube retention.
PART_NUMBER_DESCRIPTION
Part Number Description
COLOR
color
TUBING_INSIDE_DIAMETER_ID_IN
tubing inside diameter id in
CONNECTION_TYPE
connection type
Barbed
BASE_SEAL
base seal
O-Ring
TYPICAL_TUBE_RETENTION_PRESSURE_BAR
typical tube retention pressure bar
8.6
TYPICAL_TUBE_RETENTION_PRESSURE_PSI
typical tube retention pressure psi
125
ELASTOMERS_AVAILABLE
elastomers available
Buna-N (Standard); Ethylene Propylene Diene Monomer (EPDM); Fluoroelastomers (FKM); Silicon (Si)
WETTED_MATERIAL
wetted material
BARB
barb