ASX20-W032H7-09012
AIR-tec-Vogel
Valves and solenoid valves
Solenoid valves / Valves / Manifolds
Angle seat valves Series AS
Powered by
CAD모델 선택
{air_tec_vogel/controllo/elettrovalvole_pneumatiche_batterie/valvole_a_sede_inclinata_serie_as/serie_asx_a_saldare.prj},{NB=ASX20-W032H7-09012 (351.5)},{SERIE=AS},{ATTUATORE=X},{MATERIALECORPO=2},{FUNZIONE=0},{DIREZIONEFLUSSO=W},{DIAMETRO=032},{CONNESSIONE=H7},{TAGLIAATTUATORE=090},{MATATTUATORE=1},{GUARNIZIONI=2},{OPZIONI= },{DN=32.000},{D=35.000},{S=1.500},{HA=232.000},{HL=125.000},{C=106.000},{R=55.000},{K=223.000},{Q=1/8\"},{G=1 1/4\"},{T=21.000},{GX=41.910},{F1=56.500},{F2=28.000},{X=101.500},{Y=143.000},{Z=79.000},{A1=23.500},{A2=92.000},{SW2=45.000}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 15
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
Series ASX angle seat valve - welding ends
Stückliste
ASX20-W032H7-09012
SERIE
Series
AS
ATTUATORE
Actuator
X = metal actuator
X = metal actuator
MATERIALECORPO
Body material
2 = 316 stainless steel
2 = 316 stainless steel
FUNZIONE
Function
0 = 2/2 NO
1 = 2/2 NC
3 = 2/2 double effect
0 = 2/2 NO
1 = 2/2 NC
3 = 2/2 double effect
DIREZIONEFLUSSO
Flow direction
W = under the seat (liquids and gases, anti-water hammer)
Y = above the seat (gases)
W = under the seat (liquids and gases, anti-water hammer)
Y = above the seat (gases)
DIAMETRO
Diameter
032
032
CONNESSIONE
Connection
H7 = welding ends DIN 11850-2 / DIN 11866-A
H8 = welding ends DIN 11850-3
H7 = welding ends DIN 11850-2 / DIN 11866-A
H8 = welding ends DIN 11850-3
TAGLIAATTUATORE
Actuator size
090
090
MATATTUATORE
Actuator material
1= 304 stainless steel
1= 304 stainless steel
GUARNIZIONI
Gaskets
2 = for standard temperature -10 / 180 ° C
3 = for high temperature 25/220 ° C
2 = for standard temperature -10 / 180 ° C
3 = for high temperature 25/220 ° C
OPZIONI
Options
= None
PS1 = proximity sensor NPN-NO
PS2 = proximity sensor NPN-NC
PS3 = proximity sensor PNP-NO
PS4 = proximity sensor PNP-NC
MO = stroke limiter
PI = position indicator
= None
PS1 = proximity sensor NPN-NO
PS2 = proximity sensor NPN-NC
PS3 = proximity sensor PNP-NO
PS4 = proximity sensor PNP-NC
MO = stroke limiter
PI = position indicator
DN
32.000
32.000
D
35.000
35.000
S
1.500
1.500
HA
232.000
232.000
HL
125.000
125.000
C
106.000
106.000
R
55.000
55.000
K
223.000
223.000
Q
1/8"
1/8"
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求